How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 4.25 in |
| AE2: | 0.63 | V: | 2.75 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | T: | 1.75 |
| LQ1: | 7.77 in | AK: | 8.5 |
| AB: | 6.38 | I: | 6.1 in |
| AG: | 8.5 | P: | 3.69 in |
| BF: | 0.53 | AA: | 14 |
| BD: | 9 | AF: | 0.38 |
| BE1: | 0.5 in | D: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Bore Code: | 28 | Ratio Range: | 25:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 6.24 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 70 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | 42YF | Series Code: | OE |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

