How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 14 |
| G: | 3.26 | BE1: | 0.5 in |
| BD: | 9 | P: | 3.69 in |
| AB: | 6.38 | AG: | 8.5 |
| T: | 1.75 | D: | 4.5 |
| I: | 6.1 in | V: | 2.75 in |
| LL: | 4.25 in | H: | 0.53 in |
| AJ: | 7.25 | AK: | 8.5 |
| LQ1: | 7.77 in | AE2: | 0.63 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 5.23 | Bore Code: | 28 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

