How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | D: | 4.5 |
| LQ1: | 7.77 in | V: | 2.75 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AF: | 0.38 |
| T: | 1.75 | G: | 3.26 |
| AJ: | 7.25 | H: | 0.53 in |
| AA: | 14 | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 8.5 | BF: | 0.53 |
| AB: | 6.38 | AE2: | 0.63 |
Technical Specifications
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 43.8 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Bore Code: | 28 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio: | 40:1 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.75 in |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 4.2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

