How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AE2: | 0.63 |
| I: | 6.1 in | AF: | 0.38 |
| BF: | 0.53 | AA: | 14 |
| G: | 3.26 | H: | 0.53 in |
| V: | 2.75 in | AB: | 6.38 |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | AJ: | 7.25 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| T: | 1.75 | AG: | 8.5 |
| LQ1: | 7.77 in | LL: | 4.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.2 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Output Diameter (in): | 1.75 in | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

