How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | H: | 0.53 in |
| AB: | 6.38 | AA: | 14 |
| AJ: | 7.25 | LL: | 4.25 in |
| V: | 2.75 in | I: | 6.1 in |
| AG: | 8.5 | AE2: | 0.63 |
| BD: | 9 | LQ1: | 7.77 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| G: | 3.26 | AF: | 0.38 |
| T: | 1.75 | AK: | 8.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Series Code: | OE | Model Code: | 42YF |
| Ratio: | 5:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.625 | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 15.5 |
| Input RPM: | 1,750 | Output RPM: | 339 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

