How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AA: | 14 |
| AK: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | V: | 2.75 in |
| T: | 1.75 | G: | 3.26 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AG: | 8.5 | BD: | 9 |
| LQ1: | 7.77 in | BE1: | 0.5 in |
| AE2: | 0.63 | AF: | 0.38 |
| BF: | 0.53 | P: | 3.69 in |
| LL: | 4.25 in | D: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 35 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Series Code: | OE | Model Code: | 42YF |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 3.39 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

