How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 3.26 |
| AE2: | 0.63 | LQ1: | 7.77 in |
| BF: | 0.53 | AA: | 14 |
| T: | 1.75 | AB: | 6.38 |
| AJ: | 7.25 | I: | 6.1 in |
| LL: | 4.25 in | V: | 2.75 in |
| AF: | 0.38 | D: | 4.5 |
| AK: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AG: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 42YF | Ratio: | 50:1 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Bore Code: | 28 | Assembly: | YF-2 |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 3.39 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

