How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BD: | 9 | V: | 2.75 in |
| AJ: | 7.25 | LQ1: | 7.77 in |
| T: | 1.75 | LL: | 4.25 in |
| AE2: | 0.63 | H: | 0.53 in |
| G: | 3.26 | AA: | 14 |
| AG: | 8.5 | AF: | 0.38 |
| D: | 4.5 | AB: | 6.38 |
| AK: | 8.5 | P: | 3.69 in |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 250TC |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.7 | Model Code: | 42YF |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | YF-2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

