How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 6.38 |
| AJ: | 7.25 | I: | 6.1 in |
| AE2: | 0.63 | AK: | 8.5 |
| T: | 1.75 | BF: | 0.53 |
| G: | 3.26 | H: | 0.53 in |
| AG: | 8.5 | AA: | 14 |
| BE1: | 0.5 in | P: | 3.69 in |
| D: | 4.5 | LL: | 4.25 in |
| V: | 2.75 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | LQ1: | 7.77 in |
Technical Specifications
| Output RPM: | 233 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

