How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | BD: | 9 |
| T: | 1.75 | BF: | 0.53 |
| AE2: | 0.63 | AK: | 8.5 |
| P: | 3.69 in | G: | 3.26 |
| AJ: | 7.25 | D: | 4.5 |
| AG: | 8.5 | LQ1: | 7.77 in |
| AB: | 6.38 | BE1: | 0.5 in |
| V: | 2.75 in | AA: | 14 |
| I: | 6.1 in | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 4.25 | Output RPM: | 233 |
| Output Shaft Direction: | 2 | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

