How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 3.69 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| LQ1: | 7.77 in | AB: | 6.38 |
| V: | 2.75 in | AE2: | 0.63 |
| BD: | 9 | LL: | 4.25 in |
| BE1: | 0.5 in | T: | 1.75 |
| AA: | 14 | G: | 3.26 |
| I: | 6.1 in | AG: | 8.5 |
| D: | 4.5 | H: | 0.53 in |
| AF: | 0.38 | BF: | 0.53 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.75 in | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 28 | Product Type: | Right Angle |
| Output RPM: | 233 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 14.1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

