How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AK: | 8.5 |
| I: | 6.1 in | LL: | 4.25 in |
| AA: | 14 | G: | 3.26 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| LQ1: | 7.77 in | H: | 0.53 in |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | P: | 3.69 in |
| D: | 4.5 | T: | 1.75 |
| AJ: | 7.25 | AB: | 6.38 |
| AG: | 8.5 | V: | 2.75 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 1.75 in | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.79 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Bore Code: | 28 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

