How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AB: | 6.38 |
| LL: | 4.25 in | T: | 1.75 |
| G: | 3.26 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| BE1: | 0.5 in | AF: | 0.38 |
| I: | 6.1 in | AE2: | 0.63 |
| BD: | 9 | AJ: | 7.25 |
| P: | 3.69 in | H: | 0.53 in |
| AG: | 8.5 | V: | 2.75 in |
| BF: | 0.53 | LQ1: | 7.77 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Bore Code: | 28 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 1.79 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

