How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | P: | 3.69 in |
| AF: | 0.38 | AE2: | 0.63 |
| AA: | 14 | AJ: | 7.25 |
| AK: | 8.5 | V: | 2.75 in |
| BE1: | 0.5 in | G: | 3.26 |
| D: | 4.5 | H: | 0.53 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| T: | 1.75 | LL: | 4.25 in |
| AB: | 6.38 | I: | 6.1 in |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Bore Code: | 28 | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 1.79 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 3/8 X 3.00 |
| Ratio: | 80:1 | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

