How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 4.25 in |
| AE2: | 0.63 | G: | 3.26 |
| AB: | 6.38 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| T: | 1.75 | H: | 0.53 in |
| V: | 2.75 in | P: | 3.69 in |
| AK: | 4.5 | I: | 6.1 in |
| LQ: | 6.45 in | AJ: | 5.88 |
| BF: | 0.41 | AA: | 14 |
| D: | 4.5 | BD: | 5.88 |
Technical Specifications
| Assembly: | YF-2 | Output RPM: | 175 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 12.9 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

