How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AA: | 14 |
| LL: | 4.25 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| LQ: | 6.45 in | I: | 6.1 in |
| G: | 3.26 | AJ: | 5.88 |
| AB: | 6.38 | V: | 2.75 in |
| AF: | 0.38 | P: | 3.69 in |
| T: | 1.75 | BF: | 0.41 |
| AE2: | 0.63 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 12.9 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.625 |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

