How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AB: | 6.38 |
| LQ: | 6.45 in | AA: | 14 |
| T: | 1.75 | AK: | 4.5 |
| AJ: | 5.88 | D: | 4.5 |
| AE2: | 0.63 | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | AF: | 0.38 |
| AG: | 8.5 | P: | 3.69 in |
| I: | 6.1 in | G: | 3.26 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.2 | Series Code: | OE |
| Bore Code: | 28 | Output RPM: | 17.5 |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

