How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | V: | 2.75 in |
| AA: | 14 | AF: | 0.38 |
| BF: | 0.41 | AG: | 8.5 |
| D: | 4.5 | AJ: | 5.88 |
| I: | 6.1 in | P: | 3.69 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | AK: | 4.5 |
| BD: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | AB: | 6.38 |
| LL: | 4.25 in | AE2: | 0.63 |
Technical Specifications
| Bore Code: | 28 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 1.2 | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

