How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| H: | 0.53 in | P: | 3.69 in |
| AK: | 4.5 | V: | 2.75 in |
| BD: | 5.88 | AE2: | 0.63 |
| G: | 3.26 | AJ: | 5.88 |
| BE: | 0.38 in | T: | 1.75 |
| D: | 4.5 | AG: | 8.5 |
| LL: | 4.25 in | LQ: | 6.45 in |
| AA: | 14 | AF: | 0.38 |
Technical Specifications
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Ratio: | 20:1 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

