How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| G: | 3.26 | AK: | 4.5 |
| AF: | 0.38 | AE2: | 0.63 |
| LL: | 4.25 in | T: | 1.75 |
| P: | 3.69 in | LQ: | 6.45 in |
| I: | 6.1 in | V: | 2.75 in |
| H: | 0.53 in | BF: | 0.41 |
| BD: | 5.88 | D: | 4.5 |
| BE: | 0.38 in | AA: | 14 |
| AG: | 8.5 | AJ: | 5.88 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio: | 20:1 |
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 7.59 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YF |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Bore Code: | 28 | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

