How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | G: | 3.26 |
| LL: | 4.25 in | BE: | 0.38 in |
| H: | 0.53 in | AE2: | 0.63 |
| AB: | 6.38 | V: | 2.75 in |
| LQ: | 6.45 in | AG: | 8.5 |
| AF: | 0.38 | AJ: | 5.88 |
| P: | 3.69 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| AA: | 14 | BD: | 5.88 |
| I: | 6.1 in | T: | 1.75 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.24 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 28 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

