How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AE2: | 0.63 | T: | 1.75 |
| BD: | 5.88 | AJ: | 5.88 |
| D: | 4.5 | AB: | 6.38 |
| LL: | 4.25 in | H: | 0.53 in |
| BF: | 0.41 | LQ: | 6.45 in |
| AG: | 8.5 | AK: | 4.5 |
| BE: | 0.38 in | P: | 3.69 in |
| AF: | 0.38 | V: | 2.75 in |
| I: | 6.1 in | AA: | 14 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YF | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.24 | Assembly: | YF-2 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Ratio: | 25:1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

