How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | V: | 2.75 in |
| P: | 3.69 in | BE: | 0.38 in |
| AE2: | 0.63 | AF: | 0.38 |
| AB: | 6.38 | I: | 6.1 in |
| AK: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | AA: | 14 |
| T: | 1.75 | AG: | 8.5 |
| LL: | 4.25 in | LQ: | 6.45 in |
| H: | 0.53 in | BF: | 0.41 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output RPM: | 70 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 28 | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 6.24 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

