How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| AG: | 8.5 | AE2: | 0.63 |
| LQ: | 6.45 in | I: | 6.1 in |
| LL: | 4.25 in | BE: | 0.38 in |
| V: | 2.75 in | AK: | 4.5 |
| T: | 1.75 | AB: | 6.38 |
| AF: | 0.38 | BD: | 5.88 |
| D: | 4.5 | P: | 3.69 in |
| AA: | 14 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Model Code: | 42YF |
| Output Key: | 3/8 X 3.00 | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.23 |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 28 | Output Diameter (in): | 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

