How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | LQ: | 6.45 in |
| P: | 3.69 in | AE2: | 0.63 |
| AF: | 0.38 | AK: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| T: | 1.75 | AA: | 14 |
| AG: | 8.5 | V: | 2.75 in |
| I: | 6.1 in | H: | 0.53 in |
| LL: | 4.25 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| BE: | 0.38 in | G: | 3.26 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.2 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Type: | Right Angle |
| Assembly: | YF-2 | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

