How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE: | 0.38 in |
| AJ: | 5.88 | D: | 4.5 |
| T: | 1.75 | AE2: | 0.63 |
| LQ: | 6.45 in | AG: | 8.5 |
| P: | 3.69 in | BD: | 5.88 |
| G: | 3.26 | AA: | 14 |
| I: | 6.1 in | AB: | 6.38 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | H: | 0.53 in |
| AK: | 4.5 | LL: | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 15.5 | Assembly: | YF-2 |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output RPM: | 339 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

