How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | LQ: | 6.45 in |
| I: | 6.1 in | AB: | 6.38 |
| D: | 4.5 | P: | 3.69 in |
| BF: | 0.41 | AA: | 14 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| BD: | 5.88 | T: | 1.75 |
| LL: | 4.25 in | V: | 2.75 in |
| AG: | 8.5 | G: | 3.26 |
| AJ: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | AF: | 0.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.39 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Bore Code: | 28 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.75 in |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

