How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AA: | 14 |
| BE: | 0.38 in | AE2: | 0.63 |
| D: | 4.5 | H: | 0.53 in |
| BD: | 5.88 | LQ: | 6.45 in |
| P: | 3.69 in | T: | 1.75 |
| AK: | 4.5 | AB: | 6.38 |
| AF: | 0.38 | BF: | 0.41 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AJ: | 5.88 |
| AG: | 8.5 | G: | 3.26 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.7 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 28 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

