How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| AF: | 0.38 | T: | 1.75 |
| AK: | 4.5 | AG: | 8.5 |
| G: | 3.26 | BE: | 0.38 in |
| H: | 0.53 in | LQ: | 6.45 in |
| P: | 3.69 in | D: | 4.5 |
| I: | 6.1 in | AE2: | 0.63 |
| AB: | 6.38 | V: | 2.75 in |
| LL: | 4.25 in | AA: | 14 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.7 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 60:1 | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Bore Code: | 28 | Product Type: | Right Angle |
| Series Code: | OE | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

