How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | H: | 0.53 in |
| AB: | 6.38 | T: | 1.75 |
| BF: | 0.41 | AA: | 14 |
| AE2: | 0.63 | V: | 2.75 in |
| AJ: | 5.88 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| AF: | 0.38 | LQ: | 6.45 in |
| G: | 3.26 | BE: | 0.38 in |
| AK: | 4.5 | I: | 6.1 in |
| AG: | 8.5 | D: | 4.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Ratio Range: | 60:1 | Model Code: | 42YF |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 2.7 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

