How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.75 |
| LQ: | 6.45 in | I: | 6.1 in |
| BF: | 0.41 | H: | 0.53 in |
| V: | 2.75 in | G: | 3.26 |
| AJ: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | AA: | 14 |
| AE2: | 0.63 | AG: | 8.5 |
| P: | 3.69 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AF: | 0.38 | AB: | 6.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Model Code: | 42YF |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output RPM: | 233 | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 14.1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

