How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 6.45 in |
| T: | 1.75 | BF: | 0.41 |
| BE: | 0.38 in | AA: | 14 |
| AJ: | 5.88 | G: | 3.26 |
| AF: | 0.38 | AG: | 8.5 |
| LL: | 4.25 in | BD: | 5.88 |
| I: | 6.1 in | V: | 2.75 in |
| D: | 4.5 | H: | 0.53 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | P: | 3.69 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 14.1 | Model Code: | 42YF |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

