How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | BF: | 0.41 |
| BD: | 5.88 | AJ: | 5.88 |
| I: | 6.1 in | AB: | 6.38 |
| P: | 3.69 in | V: | 2.75 in |
| AF: | 0.38 | LL: | 4.25 in |
| BE: | 0.38 in | G: | 3.26 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | D: | 4.5 |
| AA: | 14 | LQ: | 6.45 in |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Bore Code: | 28 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 1.79 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

