How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | I: | 6.1 in |
| LQ: | 6.45 in | AE2: | 0.63 |
| AF: | 0.38 | AG: | 8.5 |
| D: | 4.5 | AA: | 14 |
| AK: | 4.5 | G: | 3.26 |
| AJ: | 5.88 | BE: | 0.38 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | H: | 0.53 in |
| T: | 1.875 | BD: | 5.88 |
| LL: | 4.25 in | BF: | 0.41 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 12.9 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 30 |
| Series Code: | OE | Output RPM: | 175 |
| Output Diameter (in): | 1.875 in | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | 42YF |
| Input Bore (C Face): | 0.875 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

