How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AG: | 8.5 | BE: | 0.38 in |
| BF: | 0.41 | G: | 3.26 |
| P: | 3.69 in | LL: | 4.25 in |
| T: | 1.875 | AE2: | 0.63 |
| BD: | 5.88 | AB: | 6.38 |
| AF: | 0.38 | LQ: | 6.45 in |
| AK: | 4.5 | D: | 4.5 |
| I: | 6.1 in | V: | 2.75 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.875 in | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Bore Code: | 30 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output RPM: | 175 |
| Model Code: | 42YF | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

