How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | LL: | 4.25 in |
| D: | 4.5 | P: | 3.69 in |
| I: | 6.1 in | H: | 0.53 in |
| BD: | 5.88 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| T: | 1.875 | BF: | 0.41 |
| BE: | 0.38 in | G: | 3.26 |
| AJ: | 5.88 | AA: | 14 |
| AK: | 4.5 | AB: | 6.38 |
| AG: | 8.5 | LQ: | 6.45 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Bore Code: | 30 |
| Output Diameter (in): | 1.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

