How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | BD: | 5.88 |
| AB: | 6.38 | AJ: | 5.88 |
| BF: | 0.41 | V: | 2.75 in |
| D: | 4.5 | LL: | 4.25 in |
| P: | 3.69 in | AG: | 8.5 |
| AA: | 14 | AF: | 0.38 |
| AE2: | 0.63 | AK: | 4.5 |
| BE: | 0.38 in | H: | 0.53 in |
| T: | 1.875 | I: | 6.1 in |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 30 |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

