How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | P: | 3.69 in |
| BF: | 0.41 | H: | 0.53 in |
| AE2: | 0.63 | BE: | 0.38 in |
| AG: | 8.5 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| LQ: | 6.45 in | G: | 3.26 |
| BD: | 5.88 | AA: | 14 |
| AF: | 0.38 | V: | 2.75 in |
| AK: | 4.5 | T: | 1.875 |
| AJ: | 5.88 | I: | 6.1 in |
Technical Specifications
| Output Diameter (in): | 1.875 in | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Bore Code: | 30 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.2 | Output RPM: | 17.5 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Service Factor: | 1 |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

