How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BE: | 0.38 in |
| V: | 2.75 in | AE2: | 0.63 |
| BF: | 0.41 | H: | 0.53 in |
| AA: | 14 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| G: | 3.26 | AG: | 8.5 |
| AJ: | 5.88 | LQ: | 6.45 in |
| AF: | 0.38 | LL: | 4.25 in |
| D: | 4.5 | BD: | 5.88 |
| AK: | 4.5 | T: | 1.875 |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Assembly: | YF-2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 4.25 | Bore Code: | 30 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.2 |
| Output RPM: | 17.5 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

