How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 1.875 |
| BF: | 0.41 | V: | 2.75 in |
| AE2: | 0.63 | H: | 0.53 in |
| AK: | 4.5 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AJ: | 5.88 | BE: | 0.38 in |
| LQ: | 6.45 in | BD: | 5.88 |
| AA: | 14 | AB: | 6.38 |
| D: | 4.5 | G: | 3.26 |
| P: | 3.69 in | LL: | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.3 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 30 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Ratio: | 15:1 |
| Assembly: | YF-2 | Motor Frame Size: | 140TC |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

