How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | H: | 0.53 in |
| LQ: | 6.45 in | LL: | 4.25 in |
| AK: | 4.5 | V: | 2.75 in |
| AB: | 6.38 | AJ: | 5.88 |
| P: | 3.69 in | AF: | 0.38 |
| AG: | 8.5 | BE: | 0.38 in |
| G: | 3.26 | BD: | 5.88 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | I: | 6.1 in |
| BF: | 0.41 | T: | 1.875 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.3 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.875 in |
| Bore Code: | 30 | Ratio: | 15:1 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

