How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | G: | 3.26 |
| BE: | 0.38 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| T: | 1.875 | V: | 2.75 in |
| P: | 3.69 in | D: | 4.5 |
| BF: | 0.41 | AB: | 6.38 |
| H: | 0.53 in | I: | 6.1 in |
| AE2: | 0.63 | AF: | 0.38 |
| AA: | 14 | AJ: | 5.88 |
| BD: | 5.88 | AG: | 8.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Model Code: | 42YF |
| Output Shaft Direction: | 2 | Output RPM: | 117 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.875 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.3 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

