How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | T: | 1.875 |
| AJ: | 5.88 | AA: | 14 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AG: | 8.5 |
| G: | 3.26 | H: | 0.53 in |
| AK: | 4.5 | AF: | 0.38 |
| BF: | 0.41 | I: | 6.1 in |
| LL: | 4.25 in | V: | 2.75 in |
| BD: | 5.88 | BE: | 0.38 in |
| D: | 4.5 | AE2: | 0.63 |
Technical Specifications
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 30 | Input HP @ 1750 RPM: | 9.3 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.875 in | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 15:1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

