How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AK: | 4.5 |
| AB: | 6.38 | I: | 6.1 in |
| BD: | 5.88 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AJ: | 5.88 | AF: | 0.38 |
| AE2: | 0.63 | V: | 2.75 in |
| BF: | 0.41 | AA: | 14 |
| T: | 1.875 | AG: | 8.5 |
| P: | 3.69 in | H: | 0.53 in |
| LQ: | 6.45 in | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output RPM: | 87.5 |
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Bore Code: | 30 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 7.59 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Model Code: | 42YF |
| Output Shaft Direction: | 2 | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

