How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 2.75 in |
| AE2: | 0.63 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | T: | 1.875 |
| I: | 6.1 in | H: | 0.53 in |
| BD: | 5.88 | AA: | 14 |
| LQ: | 6.45 in | LL: | 4.25 in |
| AB: | 6.38 | P: | 3.69 in |
| BE: | 0.38 in | AG: | 8.5 |
| AK: | 4.5 | G: | 3.26 |
| D: | 4.5 | AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Input HP @ 1750 RPM: | 7.59 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 20:1 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

