How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | BE: | 0.38 in |
| D: | 4.5 | LL: | 4.25 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | V: | 2.75 in |
| AE2: | 0.63 | I: | 6.1 in |
| H: | 0.53 in | AF: | 0.38 |
| AB: | 6.38 | LQ: | 6.45 in |
| AG: | 8.5 | AJ: | 5.88 |
| P: | 3.69 in | BD: | 5.88 |
| BF: | 0.41 | G: | 3.26 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.59 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.875 in | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Bore Code: | 30 | Assembly: | YF-2 |
| Output RPM: | 87.5 | Input Bore (C Face): | 0.875 |
| Model Code: | 42YF | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

