How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | BF: | 0.41 |
| AB: | 6.38 | AF: | 0.38 |
| AJ: | 5.88 | AE2: | 0.63 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | AG: | 8.5 |
| BE: | 0.38 in | H: | 0.53 in |
| V: | 2.75 in | T: | 1.875 |
| D: | 4.5 | P: | 3.69 in |
| LL: | 4.25 in | AA: | 14 |
| I: | 6.1 in | G: | 3.26 |
Technical Specifications
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.59 | Bore Code: | 30 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Model Code: | 42YF |
| Gear Type: | Worm | Output Diameter (in): | 1.875 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

