How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | LL: | 4.25 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | P: | 3.69 in |
| AE2: | 0.63 | D: | 4.5 |
| T: | 1.875 | V: | 2.75 in |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 8.5 |
| LQ: | 6.45 in | H: | 0.53 in |
| AA: | 14 | BF: | 0.41 |
| I: | 6.1 in | G: | 3.26 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 6.24 |
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Bore Code: | 30 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Ratio: | 25:1 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

