How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.875 |
| AE2: | 0.63 | AB: | 6.38 |
| LL: | 4.25 in | BF: | 0.41 |
| LQ: | 6.45 in | BE: | 0.38 in |
| P: | 3.69 in | D: | 4.5 |
| BD: | 5.88 | AA: | 14 |
| AJ: | 5.88 | I: | 6.1 in |
| AG: | 8.5 | G: | 3.26 |
| AF: | 0.38 | V: | 2.75 in |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Diameter (in): | 1.875 in | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.24 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio: | 25:1 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Bore Code: | 30 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

