How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AB: | 6.38 |
| P: | 3.69 in | LQ: | 6.45 in |
| BD: | 5.88 | H: | 0.53 in |
| AA: | 14 | AF: | 0.38 |
| AG: | 8.5 | D: | 4.5 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | I: | 6.1 in |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | LL: | 4.25 in |
| G: | 3.26 | T: | 1.875 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 42YF |
| Bore Code: | 30 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Series Code: | OE | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 6.24 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Center Distance (in): | 4.25 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

